Related Products
-
Part No. 2168$24.4010 Series 4 Hole - Leveling Anchoring Base Plate: 3/8-16 Tap -
Part No. 2171-Black$31.1610 Series 6 Hole - Leveling Anchoring Base Plate with 1/2-13 Tap
My Wish Lists
()2905
Wedge Floor Anchor: 1/4-20 x 3.250"
Wedge Floor Anchor: 1/4-20 x 3.250"
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
| ESD Safe | No |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| A | 3.250" |
| B | 2.250" |
| C | 1.125" |
| D | 1/4-20 |
| Tension | 2748.00 lb |
| Shear | 2813.00 lb |
| Weight | 0.049000 |
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Material Steel Finish Zinc A 3.250" B 2.250" C 1.125" D 1/4-20 Tension 2748.00 lb Shear 2813.00 lb Weight 0.049000
-
- Description
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
