Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2371
Hand Crank Lift System
Hand Crank Lift System
• Max load: 450 kg (992 lbs) – includes weight of frame
• Max stroke: 300mm (11.811”)
• Lifting speed: 5mm (.197”) per hand crank turn
• Included in kit: hydraulic pump with hand crank (1), linear leg units (4), rubber leveling feet (4), mounting brackets (8), M5 x 8mm bolts (16)
• Kit ships in one box weighing 29 lbs and measuring 35” x 12” x 9” in size
• Max load: 450 kg (992 lbs) – includes weight of frame
• Max stroke: 300mm (11.811”)
• Lifting speed: 5mm (.197”) per hand crank turn
• Included in kit: hydraulic pump with hand crank (1), linear leg units (4), rubber leveling feet (4), mounting brackets (8), M5 x 8mm bolts (16)
• Kit ships in one box weighing 29 lbs and measuring 35” x 12” x 9” in size
| ESD Safe | No |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Material | Aluminum & Steel |
| Color | Silver |
| Weight | 29.000000 |
• Max load: 450 kg (992 lbs) – includes weight of frame
• Max stroke: 300mm (11.811”)
• Lifting speed: 5mm (.197”) per hand crank turn
• Included in kit: hydraulic pump with hand crank (1), linear leg units (4), rubber leveling feet (4), mounting brackets (8), M5 x 8mm bolts (16)
• Kit ships in one box weighing 29 lbs and measuring 35” x 12” x 9” in size
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 30 Series, 40 Series, 45 Series Material Aluminum & Steel Color Silver Weight 29.000000
-
- Description
• Max load: 450 kg (992 lbs) – includes weight of frame
• Max stroke: 300mm (11.811”)
• Lifting speed: 5mm (.197”) per hand crank turn
• Included in kit: hydraulic pump with hand crank (1), linear leg units (4), rubber leveling feet (4), mounting brackets (8), M5 x 8mm bolts (16)
• Kit ships in one box weighing 29 lbs and measuring 35” x 12” x 9” in size
-
CAD Files
-
- Downloads
-
