Related Products
-
Part No. 50041$2,857.64Electric Column Lift System - 4 Column Legs, Remote Keypad & Controller Box -
Part No. 50021$1,711.13Electric Column Lift System - 2 Column Legs, Remote Keypad & Controller Box
My Wish Lists
()
Last Added Items
You have no items in your wish list.
50007
Foot Pedal for Electric Lift Systems
Foot Pedal for Electric Lift Systems
- Only compatible with 80/20 electric lift systems
- Diecast housing-powder coated
- Shockproof thermoplastic pedal
- Self-extinguishing UL94-V0
- IP65
- Allows easy hands free up/down control
- Programmable max upper and lower limits using standard keypad control
- 2000mm cable included for direct connection to controller, expandable when needed
- Only compatible with 80/20 electric lift systems
- Diecast housing-powder coated
- Shockproof thermoplastic pedal
- Self-extinguishing UL94-V0
- IP65
- Allows easy hands free up/down control
- Programmable max upper and lower limits using standard keypad control
- 2000mm cable included for direct connection to controller, expandable when needed
| ESD Safe | No |
| Weight | 6.160000 |
| Series | Fractional, Metric |
| Material | Diecast Housing, Thermoplastic Pedal |
| Color | Blue |
| A | 10.541" (267.74mm) |
| B | 11.179" (283.95mm) |
| C | 5.190" (131.83mm) |
| D | 3.742" (95.06mm) |
| E | 5.405" (137.28mm) |
- Only compatible with 80/20 electric lift systems
- Diecast housing-powder coated
- Shockproof thermoplastic pedal
- Self-extinguishing UL94-V0
- IP65
- Allows easy hands free up/down control
- Programmable max upper and lower limits using standard keypad control
- 2000mm cable included for direct connection to controller, expandable when needed
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Weight 6.160000 Series Fractional, Metric Material Diecast Housing, Thermoplastic Pedal Color Blue A 10.541" (267.74mm) B 11.179" (283.95mm) C 5.190" (131.83mm) D 3.742" (95.06mm) E 5.405" (137.28mm)
-
- Description
- Only compatible with 80/20 electric lift systems
- Diecast housing-powder coated
- Shockproof thermoplastic pedal
- Self-extinguishing UL94-V0
- IP65
- Allows easy hands free up/down control
- Programmable max upper and lower limits using standard keypad control
- 2000mm cable included for direct connection to controller, expandable when needed
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
