Related Products
-
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots -
Part No. 1515-S$0.981.50” X 1.50” Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots
2370
Workstation Arm
Workstation Arm
• Monitor mounting compatible with the Video Electronics Standards Association (VESA) MIS-D mounting patterns of 75mm and 100mm; holds monitors between 4.40 to 17.64 pounds (2.0 to 8.0 kg); adjustable viewing angle and height; hardware to mount to T-slot included
• Rotates 360 degree mounting flange with 1.575” (40.00mm) spacing between holes
• Kit ships in one box weighing 22 lbs and measuring 23" x 16.5" x 8.5" in size.
• Monitor mounting compatible with the Video Electronics Standards Association (VESA) MIS-D mounting patterns of 75mm and 100mm; holds monitors between 4.40 to 17.64 pounds (2.0 to 8.0 kg); adjustable viewing angle and height; hardware to mount to T-slot included
• Rotates 360 degree mounting flange with 1.575” (40.00mm) spacing between holes
• Kit ships in one box weighing 22 lbs and measuring 23" x 16.5" x 8.5" in size.
| ESD Safe | No |
| Series | 15 Series, 40 Series, 45 Series |
| Material | Steel & Aluminum |
| Color | Gray |
| Weight | 22.000000 |
• Monitor mounting compatible with the Video Electronics Standards Association (VESA) MIS-D mounting patterns of 75mm and 100mm; holds monitors between 4.40 to 17.64 pounds (2.0 to 8.0 kg); adjustable viewing angle and height; hardware to mount to T-slot included
• Rotates 360 degree mounting flange with 1.575” (40.00mm) spacing between holes
• Kit ships in one box weighing 22 lbs and measuring 23" x 16.5" x 8.5" in size.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series, 45 Series Material Steel & Aluminum Color Gray Weight 22.000000
-
- Description
• Monitor mounting compatible with the Video Electronics Standards Association (VESA) MIS-D mounting patterns of 75mm and 100mm; holds monitors between 4.40 to 17.64 pounds (2.0 to 8.0 kg); adjustable viewing angle and height; hardware to mount to T-slot included
• Rotates 360 degree mounting flange with 1.575” (40.00mm) spacing between holes
• Kit ships in one box weighing 22 lbs and measuring 23" x 16.5" x 8.5" in size.
-
CAD Files
-
- Downloads
-