Related Products
2367-Black
15 Series 4 Hole - Offset Tap Base Plate: 3.00" x 3.00" with 3/4-10 Corner Tap
15 Series 4 Hole - Offset Tap Base Plate: 3.00" x 3.00" with 3/4-10 Corner Tap
The 4 hole – offset tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters to a profile end or side for an added layer of strength and durability. The offset provides clearance for the threaded stem providing a greater clearance area. It requires a tap to mount to a profile end.
The 4 hole – offset tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters to a profile end or side for an added layer of strength and durability. The offset provides clearance for the threaded stem providing a greater clearance area. It requires a tap to mount to a profile end.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | .750" |
| B | 3.000" |
| C | .750" |
| D | 1.500" |
| E | 1.500" |
| F | 5/16 SHCS |
| G | 3/4-10 |
| H | .750" |
| J | 3.000" |
| Weight | 0.599000 |
The 4 hole – offset tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters to a profile end or side for an added layer of strength and durability. The offset provides clearance for the threaded stem providing a greater clearance area. It requires a tap to mount to a profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3458 | 3 | Bolt Assembly: 5/16-18 x .875" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A .750" B 3.000" C .750" D 1.500" E 1.500" F 5/16 SHCS G 3/4-10 H .750" J 3.000" Weight 0.599000
-
- Description
- The 4 hole – offset tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters to a profile end or side for an added layer of strength and durability. The offset provides clearance for the threaded stem providing a greater clearance area. It requires a tap to mount to a profile end.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3458 3 Bolt Assembly: 5/16-18 x .875" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
CAD Files
-

