Related Products
- Part No. 3030
Total Price
................................................................................................................................ - Part No. 2209
Total Price
................................................................................................................................ - Part No. 2202
Total Price
................................................................................................................................
My Wish Lists
()2366
15 Series 5 Hole - Center Tap Base Plate: 3.00" x 3.00" with 3/4-10 Tap
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Total Price
................................................................................................................................Series | 15 Series |
Material | Aluminum |
Grade | 6063-T6 |
Process | Milled |
Finish | Anodize |
Color | Clear |
A | 1.500" |
B | .750" |
C | 3.000" |
D | 1.500" |
E | .750" |
F | 1.500" |
G | 1.500" |
H | 5/16 SHCS |
J | 3/4-10 |
K | .750" |
L | 3.000" |
Weight | 0.588000 |
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
3458 | 4 | Bolt Assembly: 5/16-18 x .875" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Mount to Profile End
Series | Part Number | Qty | Description |
---|---|---|---|
3123 | 4 | 5/16-18 x 1.300" Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
Series 15 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 1.500" B .750" C 3.000" D 1.500" E .750" F 1.500" G 1.500" H 5/16 SHCS J 3/4-10 K .750" L 3.000" Weight 0.588000
-
- Description
- The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 3458 4 Bolt Assembly: 5/16-18 x .875" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc Mount to Profile End
Series Part Number Qty Description 3123 4 5/16-18 x 1.300" Socket Head Cap Screw (SHCS)
- CAD Files
- CAD Files
-