Related Products
-
Part No. 1010-S$0.451.00" x 1.00" Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1515-S$0.981.50” X 1.50” Smooth Surface T-Slotted Profile - Four Open T-Slots
2282
10 to 15 Series Roller Wheel with Permanent Lubricated Bushing
10 to 15 Series Roller Wheel with Permanent Lubricated Bushing
The roller wheel with permanent lubricated bushing is ideal for guided linear motion and has a bronze bushing that requires no additional lubrication. The roller wheel mounts to the profile end or T-slot and includes the mounting hardware.
| ESD Safe | No |
| Series | 10 Series to 15 Series |
| Material | Nylon PA Glass Fiber Reinforced |
| Grade | K222-D |
| Color | Black |
| Process | Injection Molded |
| A | 1.500" |
| B | 1.125" |
| C | 5/32 |
| D | 1.156" |
| E | .480" |
| F | .310" |
| G | .085" |
| H | 1/4-20 |
| J | .365" |
| Weight | 0.070000 |
The roller wheel with permanent lubricated bushing is ideal for guided linear motion and has a bronze bushing that requires no additional lubrication. The roller wheel mounts to the profile end or T-slot and includes the mounting hardware.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series to 15 Series Material Nylon PA Glass Fiber Reinforced Grade K222-D Color Black Process Injection Molded A 1.500" B 1.125" C 5/32 D 1.156" E .480" F .310" G .085" H 1/4-20 J .365" Weight 0.070000
-
- Description
The roller wheel with permanent lubricated bushing is ideal for guided linear motion and has a bronze bushing that requires no additional lubrication. The roller wheel mounts to the profile end or T-slot and includes the mounting hardware.
-
CAD Files
-
CAD Files
-