Related Products
-
Part No. 1003$0.481.00” X 1.00” T-Slotted Profile - Three Adjacent Open T-Slots -
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2221-48
10 Series Lower Door Slide Track
10 Series Lower Door Slide Track
The lower door slide track snaps into a T-slot with no required hardware. This track is typically used with the upper door slide track to allow panels to be inserted after the frame is assembled. The lower slide track has a radius bearing surface that allows panels to slide easily. The lower door slide track is 48” (1.219M) in length.
The lower door slide track snaps into a T-slot with no required hardware. This track is typically used with the upper door slide track to allow panels to be inserted after the frame is assembled. The lower slide track has a radius bearing surface that allows panels to slide easily. The lower door slide track is 48” (1.219M) in length.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Clear |
| A | .092" |
| B | .438" |
| C | .281" |
| D | .750" |
| Length | 48.000" |
| Weight | 0.607000 |
| Max Length (inches) | 48.000000 |
The lower door slide track snaps into a T-slot with no required hardware. This track is typically used with the upper door slide track to allow panels to be inserted after the frame is assembled. The lower slide track has a radius bearing surface that allows panels to slide easily. The lower door slide track is 48” (1.219M) in length.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Clear A .092" B .438" C .281" D .750" Length 48.000" Weight 0.607000 Max Length (inches) 48.000000
-
- Description
The lower door slide track snaps into a T-slot with no required hardware. This track is typically used with the upper door slide track to allow panels to be inserted after the frame is assembled. The lower slide track has a radius bearing surface that allows panels to slide easily. The lower door slide track is 48” (1.219M) in length.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
