Related Products
-
Part No. 2015GRA$2.0210 Series 1" x 1" End Cap with Push-In Fastener -
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()1003 is a 1.00” x 1.00” fractional 10 series square T-slot profile with three adjacent open T-slots, one on three 1.00” faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1003 profile is compatible with 10 series fasteners. The closed face on this profile provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks.
1003
1.00” X 1.00” T-Slotted Profile - Three Adjacent Open T-Slots
1.00” X 1.00” T-Slotted Profile - Three Adjacent Open T-Slots
1003 is a 1.00” x 1.00” fractional 10 series square T-slot profile with three adjacent open T-slots, one on three 1.00” faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1003 profile is compatible with 10 series fasteners. The closed face on this profile provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.0441"⁴ |
| Moment of Inertia - IY | 0.0491"⁴ |
| Surface Area | 0.459 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0448 per inch |
| Weight | 0.044800 |
1003 is a 1.00” x 1.00” fractional 10 series square T-slot profile with three adjacent open T-slots, one on three 1.00” faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1003 profile is compatible with 10 series fasteners. The closed face on this profile provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.0441"^4 Moment of Inertia - IY 0.0491"^4 Surface Area 0.459 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0448 per inch Weight 0.044800
-
- Description
1003 is a 1.00” x 1.00” fractional 10 series square T-slot profile with three adjacent open T-slots, one on three 1.00” faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1003 profile is compatible with 10 series fasteners. The closed face on this profile provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks.
-
CAD Files
-
CAD Files
-
