Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
22101
3.23" x 2.48" Blank Hinge
3.23" x 2.48" Blank Hinge
- Heavy duty hinge
- Typically used with the Hinge Safety Switch (PN22100)
- Supports a load of 1800 N (180 Kg)
- Life: 1 million operations
- 0 degree to 270 degree rotation
| ESD Safe | No |
| Weight | 0.600000 |
| Color | No |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Material | Steel |
| Finish | Stainless |
- Heavy duty hinge
- Typically used with the Hinge Safety Switch (PN22100)
- Supports a load of 1800 N (180 Kg)
- Life: 1 million operations
- 0 degree to 270 degree rotation
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-6312 | 4 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13024 | 4 | M6 Self-Aligning Slide-in T-Nut | |
| 11-6310 | 4 | M6 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 30-1961 | 4 | M6 Slide-in Economy T-Nut - Offset Thread | |
| 11-6316 | 4 | M6 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |
| 13048 | 4 | M6 Self-Aligning Slide-in T-Nut |
Manual
Product Specs
- Product Details
-
ESD Safe No Weight 0.600000 Color No Series 15 Series, 30 Series, 40 Series, 45 Series Material Steel Finish Stainless
-
- Description
- Heavy duty hinge
- Typically used with the Hinge Safety Switch (PN22100)
- Supports a load of 1800 N (180 Kg)
- Life: 1 million operations
- 0 degree to 270 degree rotation
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

11-6312 4 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)


13024 4 M6 Self-Aligning Slide-in T-Nut 
11-6310 4 M6 x 10.00mm Button Head Socket Cap Screw (BHSCS)

30-1961 4 M6 Slide-in Economy T-Nut - Offset Thread

11-6316 4 M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)

13048 4 M6 Self-Aligning Slide-in T-Nut
-
CAD Files
-
- Downloads
-
Manual
-

