Related Products
-
Part No. 2135-Black$25.7715 Series 3 Hole - Center Tap Base Plate: 1.50” x 3.00” with 1/2-13 Tap -
Part No. 2361$17.6310 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 1/2-13 Tap
My Wish Lists
()2189
Economy Floor Glide: 1/2-13 x 3.030"
Economy Floor Glide: 1/2-13 x 3.030"
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
| ESD Safe | No |
| Series | Fractional, Ready Tube |
| Material | Steel / Nylon |
| Process | Machined |
| Finish | Nickel |
| Color | Bright / Natural |
| A | 3.030" |
| B | 2.800" |
| C | .542" |
| D | 1/2-13 |
| Load Capacity | 500.00 lb |
| Weight | 0.258000 |
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Ready Tube Material Steel / Nylon Process Machined Finish Nickel Color Bright / Natural A 3.030" B 2.800" C .542" D 1/2-13 Load Capacity 500.00 lb Weight 0.258000
-
- Description
The economy floor glide is nickel-plated with a non-abrasive nylon base. It can mount directly to the T-slot profile end or to the side or end using a base plate. It is a medium-duty foot with load capacity options ranging from 250-500 pounds (113-227 kilograms). It works well on a variety of surfaces such as concrete or carpet, making it ideal for industrial, office, or home solutions.
-
CAD Files
-
CAD Files
-