My Wish Lists
()2135-Black
15 Series 3 Hole - Center Tap Base Plate: 1.50” x 3.00” with 1/2-13 Tap
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | 1.500" |
| B | .750" |
| C | 1.500" |
| D | .750" |
| E | 1.500" |
| F | 1/2-13 |
| G | 5/16 SHCS |
| H | .750" |
| J | 3.000" |
| Weight | 0.294000 |
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3458 | 2 | Bolt Assembly: 5/16-18 x .875" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3123 | 2 | 5/16-18 x 1.300" Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A 1.500" B .750" C 1.500" D .750" E 1.500" F 1/2-13 G 5/16 SHCS H .750" J 3.000" Weight 0.294000
-
- Description
- The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-