Related Products
2169
10 Series 6 Hole - Leveling Anchoring Base Plate with 3/8-16 Tap
10 Series 6 Hole - Leveling Anchoring Base Plate with 3/8-16 Tap
The 6 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. A tap is required to mount to the profile end.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 2.875" |
| B | 1.500" |
| C | 1.000" |
| D | .500" |
| E | 2.000" |
| F | 1.000" |
| G | .500" |
| H | 1/4 SHCS |
| J | 3/8-16 |
| K | .390" |
| L | 1.000" |
| M | .500" |
| N | 3.500" |
| Weight | 0.308000 |
The 6 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. A tap is required to mount to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3491 | 4 | Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3064 | 4 | 1/4-20 x .750" Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 2.875" B 1.500" C 1.000" D .500" E 2.000" F 1.000" G .500" H 1/4 SHCS J 3/8-16 K .390" L 1.000" M .500" N 3.500" Weight 0.308000
-
- Description
- The 6 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. A tap is required to mount to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

