Related Products
-
Part No. 3491$0.68Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()2168-Black
10 Series 4 Hole - Leveling Anchoring Base Plate: 3/8-16 Tap
10 Series 4 Hole - Leveling Anchoring Base Plate: 3/8-16 Tap
The 4 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. The mounting hardware helps align the base plate within the T-slot to keep the profile from rotating. A tap is required to mount to the profile end.
The 4 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. The mounting hardware helps align the base plate within the T-slot to keep the profile from rotating. A tap is required to mount to the profile end.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | 2.875" |
| B | 1.500" |
| C | 1.000" |
| D | .500" |
| E | 1.000" |
| F | .500" |
| G | 1.000" |
| H | 3/8-16 |
| J | 1/4 SHCS |
| K | .390" |
| L | .500" |
| M | 3.500" |
| Weight | 0.150000 |
The 4 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. The mounting hardware helps align the base plate within the T-slot to keep the profile from rotating. A tap is required to mount to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3491 | 2 | Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3064 | 2 | 1/4-20 x .750" Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A 2.875" B 1.500" C 1.000" D .500" E 1.000" F .500" G 1.000" H 3/8-16 J 1/4 SHCS K .390" L .500" M 3.500" Weight 0.150000
-
- Description
The 4 hole – leveling anchoring base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts to a profile end and provides an offset hole that allows a leveling foot and floor anchor to be used at the same time. The mounting hardware helps align the base plate within the T-slot to keep the profile from rotating. A tap is required to mount to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-


