Related Products
- Part No. 2187
Total Price
................................................................................................................................ - Part No. 2195
Total Price
................................................................................................................................ - Part No. 2020
Total Price
................................................................................................................................
My Wish Lists
()2127
10 Series 5 Hole - Center Tap Base Plate: 2.00" x 2.00" with 5/16-18 Tap
10 Series 5 Hole - Center Tap Base Plate: 2.00" x 2.00" with 5/16-18 Tap
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Total Price
................................................................................................................................Series | 10 Series |
Material | Aluminum |
Grade | 6063-T6 |
Process | Milled |
Finish | Anodize |
Color | Clear |
A | 1.000" |
B | .500" |
C | 2.000" |
D | 1.000" |
E | .500" |
F | 1.000" |
G | 1.000" |
H | 1/4 SHCS |
J | 5/16-18 |
K | .500" |
L | 2.000" |
Weight | 0.172000 |
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
3491 | 4 | Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Mount to Profile End
Series | Part Number | Qty | Description |
---|---|---|---|
3064 | 4 | 1/4-20 x .750" Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 1.000" B .500" C 2.000" D 1.000" E .500" F 1.000" G 1.000" H 1/4 SHCS J 5/16-18 K .500" L 2.000" Weight 0.172000
-
- Description
The 5 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on profiles to center mount a foot or caster. The 5 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 3491 4 Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc Mount to Profile End
Series Part Number Qty Description 3064 4 1/4-20 x .750" Socket Head Cap Screw (SHCS)
- CAD Files
- CAD Files
-