Related Products
-
Part No. 2088$12.6910 & 15 Series Grabber™ Door Catch - 5.0 lb Pull Force -
Part No. 2069$12.6910 & 15 Series Grabber™ Door Catch - 3.0 lb Pull Force -
Part No. 3414$0.87Bolt Assembly: 1/4-20 x .500" Black FHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()2122
10 Series Grabber™ Door Catch Mounting Plate
10 Series Grabber™ Door Catch Mounting Plate
The Grabber™ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabber™ door catch to a T-slot or plastic panel.
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | .182" |
| B | 1.136" |
| C | 4.500" |
| D | 1.313" |
| E | 1.875" |
| F | #6-32 |
| G | 1/4 FHSCS C-Sink |
| H | .750" |
| J | .750" |
| K | 3.000" |
| L | .250" |
| M | 1.500" |
| Weight | 0.155000 |
The Grabber™ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabber™ door catch to a T-slot or plastic panel.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3414 | 2 | Bolt Assembly: 1/4-20 x .500" Black FHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A .182" B 1.136" C 4.500" D 1.313" E 1.875" F #6-32 G 1/4 FHSCS C-Sink H .750" J .750" K 3.000" L .250" M 1.500" Weight 0.155000
-
- Description
The Grabber™ door catch mounting plate is made of .250" 6063-T6 anodized aluminum and is used to mount the Grabber™ door catch to a T-slot or plastic panel.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3414 2 Bolt Assembly: 1/4-20 x .500" Black FHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-