Related Products
-
Part No. 2122-Black$14.0410 Series Grabber™ Door Catch Mounting Plate -
Part No. 2123-Black$12.6310 & 15 Series Grabberâ„¢ Door Catch Mounting Plate
2088
10 & 15 Series Grabberâ„¢ Door Catch - 5.0 lb Pull Force
10 & 15 Series Grabberâ„¢ Door Catch - 5.0 lb Pull Force
The Grabberâ„¢ door catch is made of corrosion-resistant black ABS with three different pull forces available. It is spring-loaded and mounts to a T-slot with a Grabberâ„¢ door catch mounting plate on the inside of an enclosure to create a push to close/pull to open latch. The required hardware to mount the Grabberâ„¢ door catch to the plate is included. It requires a Grabberâ„¢ door catch clearance machining service which includes the tap.
| ESD Safe | No |
| Series | 10 Series, 15 Series |
| Material | PC / ABS |
| Process | Injection Molded |
| Color | Black |
| A | 1.900" |
| B | 1.600" |
| C | 1.285" |
| D | 1.110" |
| E | .790" |
| F | .440" |
| G | .150" |
| H | .130" |
| J | .130 x .330 |
| K | .300" |
| L | 2.200" |
| M | 1.750" |
| N | .530" |
| Pull Force | 5.00 lb |
| Weight | 0.035000 |
The Grabberâ„¢ door catch is made of corrosion-resistant black ABS with three different pull forces available. It is spring-loaded and mounts to a T-slot with a Grabberâ„¢ door catch mounting plate on the inside of an enclosure to create a push to close/pull to open latch. The required hardware to mount the Grabberâ„¢ door catch to the plate is included. It requires a Grabberâ„¢ door catch clearance machining service which includes the tap.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series Material PC / ABS Process Injection Molded Color Black A 1.900" B 1.600" C 1.285" D 1.110" E .790" F .440" G .150" H .130" J .130 x .330 K .300" L 2.200" M 1.750" N .530" Pull Force 5.00 lb Weight 0.035000
-
- Description
- The Grabberâ„¢ door catch is made of corrosion-resistant black ABS with three different pull forces available. It is spring-loaded and mounts to a T-slot with a Grabberâ„¢ door catch mounting plate on the inside of an enclosure to create a push to close/pull to open latch. The required hardware to mount the Grabberâ„¢ door catch to the plate is included. It requires a Grabberâ„¢ door catch clearance machining service which includes the tap.
-
CAD Files
-
CAD Files
-
