Related Products
- Part No. 20004
Total Price
................................................................................................................................ - Part No. 40-4040-Lite-Black
Total Price
................................................................................................................................
My Wish Lists
()
Last Added Items
You have no items in your wish list.
21130
LED Task Lighting, 1130mm long
LED Task Lighting, 1130mm long
- Ultra-bright LED fixture
- Daylight white color
- Energy efficient
- Metal housing and shatter-resistant window
- Snap clip installation
- Rated for 12 to 30 V DC
- Max current @ 24V DC 3.2 A
- High/Low/Off Switch
- Daisy chain power to multiple lights
- Compatable power cord (PN 20004), sold separately
Total Price
................................................................................................................................Weight | 1.703000 |
LED Colors | White |
Lumens | 3000 |
Connection | M12 (4-pin) |
- Ultra-bright LED fixture
- Daylight white color
- Energy efficient
- Metal housing and shatter-resistant window
- Snap clip installation
- Rated for 12 to 30 V DC
- Max current @ 24V DC 3.2 A
- High/Low/Off Switch
- Daisy chain power to multiple lights
- Compatable power cord (PN 20004), sold separately
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
11-5308 | 2 Or 3 | M5 x 8.00mm Button Head Socket Cap Screw (BHSCS) | |
25-1951 | 2 Or 3 | M5 Slide-in Economy T-Nut - Offset Thread | |
11-6312 | 2 Or 3 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
3836 | 2 Or 3 | M6 Slide-in Economy T-Nut - Centered Thread | |
11-5308 | 2 Or 3 | M5 x 8.00mm Button Head Socket Cap Screw (BHSCS) | |
13023 | 2 Or 3 | M5 Self-Aligning Slide-in T-Nut | |
11-6312 | 2 Or 3 | M6 x 12.00mm Button Head Socket Cap Screw (BHSCS) | |
13048 | 2 Or 3 | M6 Self-Aligning Slide-in T-Nut |
Manual
Product Specs
- Product Details
-
Weight 1.703000 LED Colors White Lumens 3000 Connection M12 (4-pin)
-
- Description
- Ultra-bright LED fixture
- Daylight white color
- Energy efficient
- Metal housing and shatter-resistant window
- Snap clip installation
- Rated for 12 to 30 V DC
- Max current @ 24V DC 3.2 A
- High/Low/Off Switch
- Daisy chain power to multiple lights
- Compatable power cord (PN 20004), sold separately
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 11-5308 2 Or 3 M5 x 8.00mm Button Head Socket Cap Screw (BHSCS)
25-1951 2 Or 3 M5 Slide-in Economy T-Nut - Offset Thread 11-6312 2 Or 3 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
3836 2 Or 3 M6 Slide-in Economy T-Nut - Centered Thread
11-5308 2 Or 3 M5 x 8.00mm Button Head Socket Cap Screw (BHSCS)
13023 2 Or 3 M5 Self-Aligning Slide-in T-Nut
11-6312 2 Or 3 M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
13048 2 Or 3 M6 Self-Aligning Slide-in T-Nut
- CAD Files
-
- Downloads
-
Manual
-