Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 1515-Lite$0.831.50” X 1.50” Lite T-Slotted Profile - Four Open T-Slots -
Part No. 1515-S$0.981.50” X 1.50” Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2101
10 to 15 Series Standard Lift-Off Hinge - Right Hand Assembly
10 to 15 Series Standard Lift-Off Hinge - Right Hand Assembly
The standard lift-off hinge - right hand assembly is comprised of one standard lift-off hinge - right hand with single long pin, one standard lift-off hinge - right hand with single short pin and two standard lift-off hinge - mating hubs.
| ESD Safe | No |
| Series | 10 Series to 15 Series |
| Finish | Anodize |
| Color | Clear |
| Weight | 0.262000 |
The standard lift-off hinge - right hand assembly is comprised of one standard lift-off hinge - right hand with single long pin, one standard lift-off hinge - right hand with single short pin and two standard lift-off hinge - mating hubs.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series to 15 Series Finish Anodize Color Clear Weight 0.262000
-
- Description
The standard lift-off hinge - right hand assembly is comprised of one standard lift-off hinge - right hand with single long pin, one standard lift-off hinge - right hand with single short pin and two standard lift-off hinge - mating hubs.
-
CAD Files
-
CAD Files
-