Related Products
-
Part No. 3386$1.03Bolt Assembly: 1/4-20 x .375" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 1010-S$0.451.00" x 1.00" Smooth Surface T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2086
10 Series 4 Hole - Aluminum Hinge
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
| Series | 10 Series |
| Material | Aluminum |
| Leaf Grade | 5052-H32/34 |
| Pin Grade | 6061-T6 |
| Process | Die Stamping |
| Finish | Anodize |
| Color | Clear |
| Max Load | 40 lbs |
| A | 2.000" |
| B | .469" |
| C | .500" |
| D | 2.000" |
| E | .257" |
| F | 1.000" |
| G | 1.000" |
| H | .257" |
| J | .469" |
| K | .167" |
| L | .167" |
| M | .078" |
| Weight | 0.040000 |
The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3386 | 4 | Bolt Assembly: 1/4-20 x .375" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
Series 10 Series Material Aluminum Leaf Grade 5052-H32/34 Pin Grade 6061-T6 Process Die Stamping Finish Anodize Color Clear Max Load 40 lbs A 2.000" B .469" C .500" D 2.000" E .257" F 1.000" G 1.000" H .257" J .469" K .167" L .167" M .078" Weight 0.040000
-
- Description
- The 4 hole - aluminum hinge is commonly used to mount lighter weight doors or two profiles. It is a cost-effective option that is corrosion-resistant, making it useful for outdoor applications where hinges may rust or corrode. There are options available that can be used as a transition from 10 to 15 series or 25 to 40 series profiles. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm, 40 series is 1.15mm and for series transitions is .125” (2.42mm).
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3386 4 Bolt Assembly: 1/4-20 x .375" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-
