Related Products
-
Part No. 1002$0.481.00” X 1.00” T-Slotted Profile - Two Adjacent Open T-Slots -
Part No. 1004$0.481.00” X 1.00” T-Slotted Profile - Two Opposite Open T-Slots -
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2067
10 Series Economy Sliding Door Glide
10 Series Economy Sliding Door Glide
The economy sliding door glide is a cost-effective option that is used in access points to help profiles glide along the T-slot. It bolts onto the profile end and freely rotates as the door pivots. The economy sliding door glide is made of UHMW polyethylene and requires no lubrication. A stainless steel mounting screw is included.
The economy sliding door glide is a cost-effective option that is used in access points to help profiles glide along the T-slot. It bolts onto the profile end and freely rotates as the door pivots. The economy sliding door glide is made of UHMW polyethylene and requires no lubrication. A stainless steel mounting screw is included.
| ESD Safe | No |
| Color | Natural |
| Series | 10 Series |
| Material | UHMW |
| Grade | Virgin |
| Process | Extruded |
| Pad Color | Natural |
| A | .500" |
| B | 1.000" |
| C | 1/4-20 x .625" |
| D | .406" |
| E | .812" |
| F | .375" |
| G | .875" |
| H | .246" |
| J | .283" |
| K | .240" |
| Weight | 0.015000 |
The economy sliding door glide is a cost-effective option that is used in access points to help profiles glide along the T-slot. It bolts onto the profile end and freely rotates as the door pivots. The economy sliding door glide is made of UHMW polyethylene and requires no lubrication. A stainless steel mounting screw is included.
Product Specs
- Product Details
-
ESD Safe No Color Natural Series 10 Series Material UHMW Grade Virgin Process Extruded Pad Color Natural A .500" B 1.000" C 1/4-20 x .625" D .406" E .812" F .375" G .875" H .246" J .283" K .240" Weight 0.015000
-
- Description
The economy sliding door glide is a cost-effective option that is used in access points to help profiles glide along the T-slot. It bolts onto the profile end and freely rotates as the door pivots. The economy sliding door glide is made of UHMW polyethylene and requires no lubrication. A stainless steel mounting screw is included.
-
CAD Files
-
CAD Files
-