Related Products
2053-Black
10 & 15 Series 0 Degree Deadbolt Latch
10 & 15 Series 0 Degree Deadbolt Latch
The 0 degree deadbolt latch is made of 6063-T6 aluminum, making it strong and corrosion-resistant. The body supports a stainless steel bolt, spring and pin. It has a positive spring-loaded deadbolt which makes it ideal for guarding and enclosure applications. The hardware to mount the latch to a T-slot is included.
The 0 degree deadbolt latch is made of 6063-T6 aluminum, making it strong and corrosion-resistant. The body supports a stainless steel bolt, spring and pin. It has a positive spring-loaded deadbolt which makes it ideal for guarding and enclosure applications. The hardware to mount the latch to a T-slot is included.
| ESD Safe | No |
| Series | 10 Series, 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 1.000" |
| B | 1.500" |
| C | .625" |
| D | .500" |
| E | .507" |
| F | .500" |
| G | 1.500" |
| H | 1.062" |
| J | .187" |
| K | .625" |
| Weight | 0.226000 |
The 0 degree deadbolt latch is made of 6063-T6 aluminum, making it strong and corrosion-resistant. The body supports a stainless steel bolt, spring and pin. It has a positive spring-loaded deadbolt which makes it ideal for guarding and enclosure applications. The hardware to mount the latch to a T-slot is included.
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3062 | 4 | 1/4-20 x .500" Socket Head Cap Screw (SHCS) | |
| 3382 | 4 | 1/4-20 Slide-in Economy T-Nut - Centered Thread |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 1.000" B 1.500" C .625" D .500" E .507" F .500" G 1.500" H 1.062" J .187" K .625" Weight 0.226000
-
- Description
The 0 degree deadbolt latch is made of 6063-T6 aluminum, making it strong and corrosion-resistant. The body supports a stainless steel bolt, spring and pin. It has a positive spring-loaded deadbolt which makes it ideal for guarding and enclosure applications. The hardware to mount the latch to a T-slot is included.
- Incl. Hardware
-
CAD Files
-
CAD Files
-



