Related Products
-
Part No. 2030$2.4715 Series 1.5" x 1.5" End Cap with Push-In Fastener -
Part No. 2046$3.3115 Series 1.5 x 4.5" End Cap with Push-In Fastener
3274
15 Series Push-In Fastener
15 Series Push-In Fastener
| ESD Safe | No |
| Series | 15 Series |
| Material | Plastic |
| Color | Black |
| A | .895" |
| B | .300 |
| C | .700" |
| Weight | 0.002000 |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Plastic Color Black A .895" B .300 C .700" Weight 0.002000
-
-
CAD Files
-
CAD Files
-
