Related Products
- Part No. 3060
Total Price
................................................................................................................................ - Part No. 21912
Total Price
................................................................................................................................ - Part No. 21003
Total Price
................................................................................................................................
My Wish Lists
()
Last Added Items
You have no items in your wish list.
20300
M12 extension cable, 5-pin, 5m, 16 ft
M12 extension cable, 5-pin, 5m, 16 ft
- PVC Jacket, Polyurethane connector body
- Nickel-plated brass coupling nut
- Inline M12 double ended cable
- 22 AWG, 5 pin, 5m (16ft)
Total Price
................................................................................................................................Weight | 0.434000 |
Color | Black |
Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
Voltage Input (Max) | 60 V DC/AC |
Output Voltage | 60 V DC/AC |
Connection | 5 m cable M12 (5-pin) |
- PVC Jacket, Polyurethane connector body
- Nickel-plated brass coupling nut
- Inline M12 double ended cable
- 22 AWG, 5 pin, 5m (16ft)
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Manual
Product Specs
- Product Details
-
Weight 0.434000 Color Black Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series Voltage Input (Max) 60 V DC/AC Output Voltage 60 V DC/AC Connection 5 m cable M12 (5-pin)
-
- Description
- PVC Jacket, Polyurethane connector body
- Nickel-plated brass coupling nut
- Inline M12 double ended cable
- 22 AWG, 5 pin, 5m (16ft)
-
Manual