Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()2020-S-Black is a 2.00” x 2.00” fractional 10 series square T-slot profile with eight open T-slots, two on each 2.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2020-S-Black profile is compatible with 10 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
2020-S-Black
2.00” X 2.00” Smooth Surface T-Slotted Profile - Eight Open T-Slots
2.00” X 2.00” Smooth Surface T-Slotted Profile - Eight Open T-Slots
2020-S-Black is a 2.00” x 2.00” fractional 10 series square T-slot profile with eight open T-slots, two on each 2.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2020-S-Black profile is compatible with 10 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6005A – T61 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.5545”⁴ |
| Moment of Inertia - IY | 0.5545”⁴ |
| Surface Area | 1.216 Sq. In. |
| Yield Strength | 35,000 psi |
| Modulus of Elasticity | 10,200,000 Lbs / Sq. In. |
| Weight lbs | 0.1179 per inch |
| Weight | 0.117900 |
2020-S-Black is a 2.00” x 2.00” fractional 10 series square T-slot profile with eight open T-slots, two on each 2.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2020-S-Black profile is compatible with 10 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6005A – T61 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.5545”^4 Moment of Inertia - IY 0.5545”^4 Surface Area 1.216 Sq. In. Yield Strength 35,000 psi Modulus of Elasticity 10,200,000 Lbs / Sq. In. Weight lbs 0.1179 per inch Weight 0.117900
-
- Description
2020-S-Black is a 2.00” x 2.00” fractional 10 series square T-slot profile with eight open T-slots, two on each 2.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2020-S-Black profile is compatible with 10 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-



