Related Products
-
Part No. 4154$27.1010 Series 90 Degree Standard Structural Pivot Assembly with Dual "L" Arms -
Part No. 4175$9.7110 Series 6 Hole - Wide 2x4 Inside Corner Bracket -
Part No. 2028-Plain$3.8410 Series 2" x 2" End Cap with Push-In Fastener -
Part No. 3393$0.73Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()2020-S is a 2.00” x 2.00” fractional 10 series square T-slot profile with eight open T-slots, two on each 2.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2020-S profile is compatible with 10 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
2020-S
2.00” X 2.00” Smooth Surface T-Slotted Profile - Eight Open T-Slots
2.00” X 2.00” Smooth Surface T-Slotted Profile - Eight Open T-Slots
2020-S is a 2.00” x 2.00” fractional 10 series square T-slot profile with eight open T-slots, two on each 2.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2020-S profile is compatible with 10 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.5545”⁴ |
| Moment of Inertia - IY | 0.5545”⁴ |
| Surface Area | 1.216 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.1179 per inch |
| Weight | 0.117900 |
2020-S is a 2.00” x 2.00” fractional 10 series square T-slot profile with eight open T-slots, two on each 2.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2020-S profile is compatible with 10 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.5545”^4 Moment of Inertia - IY 0.5545”^4 Surface Area 1.216 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.1179 per inch Weight 0.117900
-
- Description
2020-S is a 2.00” x 2.00” fractional 10 series square T-slot profile with eight open T-slots, two on each 2.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 2020-S profile is compatible with 10 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
-
CAD Files
-
CAD Files
-