Related Products
-
Part No. 20-2020$0.3320mm X 20mm T-Slotted Profile - Four Open T-Slots -
Part No. 20-4040$0.9640mm X 40mm T-Slotted Profile - Eight Open T-Slots -
Part No. 20-2040$0.5620mm X 40mm T-Slotted Profile - Six Open T-Slots
20-8212
Angle Profile: 40.00mm x 20.00mm x 3.00mm
Angle Profile: 40.00mm x 20.00mm x 3.00mm
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
$0.0196
*cut charge of $3.00
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Clear |
| Process | Extruded |
| A | 40.00mm |
| B | 3.00mm |
| C | 2.00mm |
| D | 2.00mm |
| E | 20.00mm |
| Weight | 0.072800 |
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Clear Process Extruded A 40.00mm B 3.00mm C 2.00mm D 2.00mm E 20.00mm Weight 0.072800
-
- Description
The angle profile can be cut to your desired length. There are options available in a mill or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
CAD Files
-
