Related Products
-
Part No. 20-2040$0.5620mm X 40mm T-Slotted Profile - Six Open T-Slots -
Part No. 20-2020$0.3320mm X 20mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()20-8211
Angle Profile: 20.00mm x 20.00mm x 3.00mm
Angle Profile: 20.00mm x 20.00mm x 3.00mm
The angle profile can be cut to your desired length. There are options available in a clear or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Max Length (inches) | 157.480315 |
| Color | Natural |
| Process | Extruded |
| A | 20.00mm |
| B | 3.00mm |
| C | 2.00mm |
| D | 2.00mm |
| E | 20.00mm |
| Weight | 0.018000 |
The angle profile can be cut to your desired length. There are options available in a clear or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Mill Max Length (inches) 157.480315 Color Natural Process Extruded A 20.00mm B 3.00mm C 2.00mm D 2.00mm E 20.00mm Weight 0.018000
-
- Description
The angle profile can be cut to your desired length. There are options available in a clear or black anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-