Related Products
-
Part No. 75-3656$0.92Bolt Assembly: M5 x 10mm Blue BHSCS with Slide-In Economy T-Nut - Bright Zinc
20-4117
20 Series 4 Hole - Straight Flat Plate
20 Series 4 Hole - Straight Flat Plate
The 4 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque, creating a strong connection. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 4 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque, creating a strong connection. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 20 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 80.00mm |
| B | 18.00mm |
| C | 20.00mm |
| D | 10.00mm |
| E | 9.00mm |
| F | 5.56mm |
| G | 4.00mm |
| Weight | 0.032000 |
The 4 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque, creating a strong connection. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3656 | 4 | Bolt Assembly: M5 x 10mm Blue BHSCS with Slide-In Economy T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 20 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 80.00mm B 18.00mm C 20.00mm D 10.00mm E 9.00mm F 5.56mm G 4.00mm Weight 0.032000
-
- Description
The 4 hole - straight flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. This flat plate can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque, creating a strong connection. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3656 4 Bolt Assembly: M5 x 10mm Blue BHSCS with Slide-In Economy T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-
