Related Products
-
Part No. 75-3581$0.90Bolt Assembly: M5 x 8.00mm Black BHSCS with Slide-In Economy T-Nut Block - Bright Zinc -
Part No. 11-5310$0.56M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)
20-2491-Black
20 Series Single Arm Narrow Mesh Retainer with Narrow Backing Plate
The single arm narrow mesh retainer with narrow backing plate consists of one single arm narrow mesh retainer and one narrow backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 20 Series |
| Material | Aluminum |
| Process | Milled |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Weight | 0.049000 |
The single arm narrow mesh retainer with narrow backing plate consists of one single arm narrow mesh retainer and one narrow backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3581 | 1 | Bolt Assembly: M5 x 8.00mm Black BHSCS with Slide-In Economy T-Nut Block - Bright Zinc |
Mount to Backing Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-5310 | 1 | M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 20 Series Material Aluminum Process Milled Grade 6063-T6 Finish Anodize Color Black Weight 0.049000
-
- Description
- The single arm narrow mesh retainer with narrow backing plate consists of one single arm narrow mesh retainer and one narrow backing plate. The hardware to attach the backing plate to the retainer should be selected based on the wire mesh panel type and thickness. The suggested hardware to mount the retainer to the T-slot can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
