19-8935
M8 x 35.00mm Slide-In Flanged Economy T-Slot Stud
M8 x 35.00mm Slide-In Flanged Economy T-Slot Stud
M8 x 35.00mm Slide-In Flanged Economy T-Slot Stud
Series | 40 Series |
Material | Steel |
Finish | Zinc |
Color | Bright |
A | 38.90mm |
B | 3.50mm |
C (Thread) | M8 x 1.25 |
D (Length) | 35.00mm |
E | 17.75mm |
F | 7.80mm |
Weight | 0.038000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Series | 40 Series |
Material | Steel |
Finish | Zinc |
Color | Bright |
A | 38.90mm |
B | 3.50mm |
C (Thread) | M8 x 1.25 |
D (Length) | 35.00mm |
E | 17.75mm |
F | 7.80mm |
Weight | 0.038000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.