Related Products
-
Part No. 3881$1.33Bolt Assembly: M8 x 25.00mm Bright Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Bright Zinc
19-8925
M8 x 25.00mm Slide-In Flanged Economy T-Slot Stud
M8 x 25.00mm Slide-In Flanged Economy T-Slot Stud
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | 29.00mm |
| B | 3.50mm |
| C (Thread) | M8 x 1.25 |
| D (Length) | 25.00mm |
| E | 17.75mm |
| F | 7.80mm |
| Weight | 0.030000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Steel Finish Zinc Color Bright A 29.00mm B 3.50mm C (Thread) M8 x 1.25 D (Length) 25.00mm E 17.75mm F 7.80mm Weight 0.030000
-
-
CAD Files
-
CAD Files
-

