My Wish Lists
()
Last Added Items
You have no items in your wish list.
19-6325
M6 x 25.00mm Button Head Socket Cap Screw (BHSCS)
M6 x 25.00mm Button Head Socket Cap Screw (BHSCS)
Total Price
................................................................................................................................Series | Metric |
Material | Steel |
Finish | Zinc |
Color | Bright |
A | 10.29mm |
B | 4.00mm |
C | 3.15mm |
D (Length) | 25.00mm |
E (Thread) | M6 X 1.0 |
Thread Length | Full Thread |
Weight | 0.012000 |

Product Specs
- Product Details
-
Series Metric Material Steel Finish Zinc Color Bright A 10.29mm B 4.00mm C 3.15mm D (Length) 25.00mm E (Thread) M6 X 1.0 Thread Length Full Thread Weight 0.012000
-
- CAD Files
- CAD Files
-