My Wish Lists
()
Last Added Items
You have no items in your wish list.
17-8312
M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)
M8 x 12.00mm Button Head Socket Cap Screw (BHSCS)
Total Price
................................................................................................................................Series | Metric |
Material | Stainless-Steel |
Finish | Stainless |
Color | N/A |
A | 13.79mm |
B | 5.00mm |
C | 4.23mm |
D (Length) | 12.00mm |
E (Thread) | M8 X 1.25 |
Thread Length | Full Thread |
Weight | 0.015000 |

Product Specs
- Product Details
-
Series Metric Material Stainless-Steel Finish Stainless Color N/A A 13.79mm B 5.00mm C 4.23mm D (Length) 12.00mm E (Thread) M8 X 1.25 Thread Length Full Thread Weight 0.015000
-
- CAD Files
- CAD Files
-