Related Products
-
Part No. 75-3639$2.42Bolt Assembly: SS M6 x 12.00mm FHSCS with Standard Slide-In T-Nut
17-6712
M6 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
M6 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | No |
| A | 12.39mm |
| B | 4.00mm |
| C | 3.72mm |
| D (Length) | 12.00mm |
| E (Thread) | M6 X 1.0 |
| Thread Length | Full Thread |
| Weight | 0.007000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Stainless-Steel Finish Stainless Color No A 12.39mm B 4.00mm C 3.72mm D (Length) 12.00mm E (Thread) M6 X 1.0 Thread Length Full Thread Weight 0.007000
-
-
CAD Files
-
CAD Files
-

