My Wish Lists
()
Last Added Items
You have no items in your wish list.
17-6522
M6 x 22.00mm Socket Head Cap Screw (SHCS)
M6 x 22.00mm Socket Head Cap Screw (SHCS)
Total Price
................................................................................................................................Series | Metric |
Material | Stainless-Steel |
Finish | Stainless |
Color | N/A |
A | 9.89mm |
B | 5.00mm |
C | 5.85mm |
D (Length) | 22.00mm |
E (Thread) | M6 x 1.0 |
Thread Length | Full Thread |
Weight | 0.016000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Metric Material Stainless-Steel Finish Stainless Color N/A A 9.89mm B 5.00mm C 5.85mm D (Length) 22.00mm E (Thread) M6 x 1.0 Thread Length Full Thread Weight 0.016000
-
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-