Related Products
-
Part No. 2046BLU$3.3115 Series 1.5" x 4.5" End Cap with Push-In Fastener -
Part No. 4306-Black$11.0715 Series & Ready Tube 3 Hole - Straight Flat Plate -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 2162-Black$37.6115 Series 5-Hole Rectangular Pressure Manifold Feed Plate
1545-S-Black-FB is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots, three on each 4.50” face and one on each 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1545-S-Black-FB profile is compatible with 15 series fasteners and has center cavities that can be pressurized up to 150 psi. The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to machine frames or robotics.
1545-S-Black-FB
1.50” X 4.50" Smooth Surface T-Slotted Profile - Eight Open T-Slot
1.50” X 4.50" Smooth Surface T-Slotted Profile - Eight Open T-Slot
1545-S-Black-FB is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots, three on each 4.50” face and one on each 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1545-S-Black-FB profile is compatible with 15 series fasteners and has center cavities that can be pressurized up to 150 psi. The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to machine frames or robotics.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 5.6675"⁴ |
| Moment of Inertia - IY | 0.7282"⁴ |
| Surface Area | 2.935 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.2862 per inch |
| Weight | 0.286200 |
1545-S-Black-FB is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots, three on each 4.50” face and one on each 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1545-S-Black-FB profile is compatible with 15 series fasteners and has center cavities that can be pressurized up to 150 psi. The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to machine frames or robotics.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 5.6675"^4 Moment of Inertia - IY 0.7282"^4 Surface Area 2.935 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.2862 per inch Weight 0.286200
-
- Description
1545-S-Black-FB is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots, three on each 4.50” face and one on each 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1545-S-Black-FB profile is compatible with 15 series fasteners and has center cavities that can be pressurized up to 150 psi. The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the ability to pressurize it lends it to machine frames or robotics.
-
CAD Files
-
CAD Files
-
