Related Products
-
Part No. 4365-Black$16.5015 Series 8 Hole - Rectangular Flat Plate -
Part No. 2046GRA$3.3115 Series 1.5" x 4.5" End Cap with Push-In Fastener -
Part No. 4367-Black$12.2015 Series & Ready Tube 4 Hole - Square Flat Plate -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()1545-Black-FB is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots, three on each 4.50” face and one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1545-Black-FB profile is compatible with 15 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the pressurized cavities lend it to machine frames or robotics.
1545-Black-FB
1.50” X 4.50" T-Slotted Profile - Eight Open T-Slot
1.50” X 4.50" T-Slotted Profile - Eight Open T-Slot
1545-Black-FB is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots, three on each 4.50” face and one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1545-Black-FB profile is compatible with 15 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the pressurized cavities lend it to machine frames or robotics.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 5.6929"⁴ |
| Moment of Inertia - IY | 0.7097"⁴ |
| Surface Area | 3.002 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.2927 per inch |
| Weight | 0.292700 |
1545-Black-FB is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots, three on each 4.50” face and one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1545-Black-FB profile is compatible with 15 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the pressurized cavities lend it to machine frames or robotics.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 5.6929"^4 Moment of Inertia - IY 0.7097"^4 Surface Area 3.002 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.2927 per inch Weight 0.292700
-
- Description
1545-Black-FB is a 1.50” x 4.50” fractional 15 series rectangular T-slot profile with eight open T-slots, three on each 4.50” face and one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1545-Black-FB profile is compatible with 15 series fasteners and has center cavities that can be pressurized up to 150 psi The eight open T-slots make this profile great for mounting accessories, flat plates and hinges while the pressurized cavities lend it to machine frames or robotics.
-
CAD Files
-
CAD Files
-
