Related Products
-
Part No. 1517-LS$0.781.50” X 1.50” Lite Smooth Surface Quarter Round T-Slotted Profile - Two Open T-Slots -
Part No. 1517$0.781.50” X 1.50” Quarter Round T-Slotted Profile - Two Open T-Slots
My Wish Lists
()12043
15 Series 3 Way - Corner Bracket Cover Cap
15 Series 3 Way - Corner Bracket Cover Cap
The 3 way – corner bracket cover cap is made of black nylon and used with the 3 way – triangular corner bracket and the 3 way – rounded corner bracket to add a layer of protection and an aesthetic appearance.
| ESD Safe | No |
| Series | 15 Series |
| Material | Nylon |
| Color | Black |
| Connector | 14113 |
| Profile | 1517-LS, 1517 |
| A | n/a |
| B | .197" |
| C | .079" |
| D | 28.6º |
| Weight | 0.021000 |
The 3 way – corner bracket cover cap is made of black nylon and used with the 3 way – triangular corner bracket and the 3 way – rounded corner bracket to add a layer of protection and an aesthetic appearance.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Nylon Color Black Connector 14113 Profile 1517-LS, 1517 A n/a B .197" C .079" D 28.6º Weight 0.021000
-
- Description
The 3 way – corner bracket cover cap is made of black nylon and used with the 3 way – triangular corner bracket and the 3 way – rounded corner bracket to add a layer of protection and an aesthetic appearance.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
