Related Products
-
Part No. 2022RED$2.0210 Series 1" x 1" End Cap with Push-In Fastener -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 4441-Black$46.7815 Series 3 Way - Rounded Corner Connector
1517-LS-Black-FB is a 1.50” x 1.50” lite fractional 15 series quarter round T-slot profile with a 1.123” radius curved back and two open T-slots, one on each of the 1.50” profile faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1517-LS-Black-FB profile is compatible with 15 series fasteners. This profile lends itself to large workstations and displays because it provides an aesthetic appearance and panels or other support structures can be easily placed in the T-slots.
1517-LS-Black-FB
1.50” X 1.50” Lite Smooth Surface Quarter Round T-Slotted Profile - Two Open T-Slots
1.50” X 1.50” Lite Smooth Surface Quarter Round T-Slotted Profile - Two Open T-Slots
1517-LS-Black-FB is a 1.50” x 1.50” lite fractional 15 series quarter round T-slot profile with a 1.123” radius curved back and two open T-slots, one on each of the 1.50” profile faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1517-LS-Black-FB profile is compatible with 15 series fasteners. This profile lends itself to large workstations and displays because it provides an aesthetic appearance and panels or other support structures can be easily placed in the T-slots.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.1686"⁴ |
| Moment of Inertia - IY | 0.1686"⁴ |
| Surface Area | 0.748 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0729 per inch |
| Weight | 0.072900 |
1517-LS-Black-FB is a 1.50” x 1.50” lite fractional 15 series quarter round T-slot profile with a 1.123” radius curved back and two open T-slots, one on each of the 1.50” profile faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1517-LS-Black-FB profile is compatible with 15 series fasteners. This profile lends itself to large workstations and displays because it provides an aesthetic appearance and panels or other support structures can be easily placed in the T-slots.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.1686"^4 Moment of Inertia - IY 0.1686"^4 Surface Area 0.748 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0729 per inch Weight 0.072900
-
- Description
1517-LS-Black-FB is a 1.50” x 1.50” lite fractional 15 series quarter round T-slot profile with a 1.123” radius curved back and two open T-slots, one on each of the 1.50” profile faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1517-LS-Black-FB profile is compatible with 15 series fasteners. This profile lends itself to large workstations and displays because it provides an aesthetic appearance and panels or other support structures can be easily placed in the T-slots.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

