Related Products
-
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()1515
1.50” X 1.50” T-Slotted Profile - Four Open T-Slots
1.50” X 1.50” T-Slotted Profile - Four Open T-Slots
1515 is a 1.50” x 1.50” fractional 15 series square T-slot profile with four open T-slots, one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1515 profile is compatible with all 15 series fasteners. This profile is the most heavy-duty in the 1515 profile family and lends itself to clean room applications, guards, enclosures, or desks.
1515 is a 1.50” x 1.50” fractional 15 series square T-slot profile with four open T-slots, one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1515 profile is compatible with all 15 series fasteners. This profile is the most heavy-duty in the 1515 profile family and lends itself to clean room applications, guards, enclosures, or desks.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.2542"⁴ |
| Moment of Inertia - IY | 0.2542"⁴ |
| Surface Area | 1.152 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.1123 per inch |
| Weight | 0.112300 |
1515 is a 1.50” x 1.50” fractional 15 series square T-slot profile with four open T-slots, one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1515 profile is compatible with all 15 series fasteners. This profile is the most heavy-duty in the 1515 profile family and lends itself to clean room applications, guards, enclosures, or desks.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.2542"^4 Moment of Inertia - IY 0.2542"^4 Surface Area 1.152 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.1123 per inch Weight 0.112300
-
- Description
1515 is a 1.50” x 1.50” fractional 15 series square T-slot profile with four open T-slots, one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1515 profile is compatible with all 15 series fasteners. This profile is the most heavy-duty in the 1515 profile family and lends itself to clean room applications, guards, enclosures, or desks.
-
CAD Files
-
CAD Files
-

