Related Products
-
Part No. 4306-Black$11.0715 Series & Ready Tube 3 Hole - Straight Flat Plate -
Part No. 2030-Plain$2.8015 Series 1.5" x 1.5" End Cap with Push-In Fastener -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()1503-LS-Black is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with three adjacent open T-slots, one on three 1.50” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1503-LS-Black profile is compatible with 15 series fasteners. The closed face on this profile provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks.
1503-LS-Black
1.50” X 1.50” Lite Smooth SurfaceT-Slotted Profile - Three Adjacent Open T-Slots
1.50” X 1.50” Lite Smooth SurfaceT-Slotted Profile - Three Adjacent Open T-Slots
1503-LS-Black is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with three adjacent open T-slots, one on three 1.50” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1503-LS-Black profile is compatible with 15 series fasteners. The closed face on this profile provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.1859”⁴ |
| Moment of Inertia - IY | 0.1859”⁴ |
| Surface Area | 0.848 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0827 per inch |
| Weight | 0.082700 |
1503-LS-Black is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with three adjacent open T-slots, one on three 1.50” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1503-LS-Black profile is compatible with 15 series fasteners. The closed face on this profile provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.1859”^4 Moment of Inertia - IY 0.1859”^4 Surface Area 0.848 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0827 per inch Weight 0.082700
-
- Description
1503-LS-Black is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with three adjacent open T-slots, one on three 1.50” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1503-LS-Black profile is compatible with 15 series fasteners. The closed face on this profile provide a clean, aesthetic look and lends itself to work spaces, displays or retail kiosks.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

