Related Products
-
Part No. 4332$7.7315 Series & Ready Tube 2 Hole - Gusseted Inside Corner Bracket -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 2030$2.4715 Series 1.5" x 1.5" End Cap with Push-In Fastener
1501-LS is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with one open T-slot on one 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1501 profile is compatible with 15 series fasteners. The three closed faces on this profile provides a clean, aesthetic look and lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
1501-LS
1.50” X 1.50” Lite Smooth Surface T-Slotted Profile - Single Open T-Slots
1.50” X 1.50” Lite Smooth Surface T-Slotted Profile - Single Open T-Slots
1501-LS is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with one open T-slot on one 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1501 profile is compatible with 15 series fasteners. The three closed faces on this profile provides a clean, aesthetic look and lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.1820"⁴ |
| Moment of Inertia - IY | 0.1799"⁴ |
| Surface Area | 0.815 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0788 per inch |
| Weight | 0.078800 |
1501-LS is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with one open T-slot on one 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1501 profile is compatible with 15 series fasteners. The three closed faces on this profile provides a clean, aesthetic look and lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.1820"^4 Moment of Inertia - IY 0.1799"^4 Surface Area 0.815 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0788 per inch Weight 0.078800
-
- Description
1501-LS is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with one open T-slot on one 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1501 profile is compatible with 15 series fasteners. The three closed faces on this profile provides a clean, aesthetic look and lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
-
CAD Files
-
CAD Files
-
