Related Products
-
Part No. 12055$0.5815, 30, 40, & 45 Series Lite Panel Mount Block Spacer - 5mm Thick -
Part No. 12053$0.5815, 30, 40, & 45 Series Lite Panel Mount Block Spacer - 3mm Thick -
Part No. 12051$0.5815, 30, 40, & 45 Series Lite Panel Mount Block Spacer - 2mm Thick
My Wish Lists
()14188
45 Series Drop-in Lite Panel Mount Block
45 Series Drop-in Lite Panel Mount Block
The drop-in lite panel mount block is made of nylon and can be used to mount a panel flush with a profile edge or on the profile surface. It has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profile ends are captivated. The block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The drop-in lite panel mount block is easy to use and simplifies the process of adding or removing plastic panels.
The drop-in lite panel mount block is made of nylon and can be used to mount a panel flush with a profile edge or on the profile surface. It has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profile ends are captivated. The block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The drop-in lite panel mount block is easy to use and simplifies the process of adding or removing plastic panels.
| ESD Safe | No |
| Series | 45 Series |
| Material | Nylon |
| Process | Injection Molded |
| Color | Black |
| A | 25.00mm |
| B | 13.00mm |
| C | 9.00mm |
| D | 25.00mm |
| E | 9.50mm |
| F | 12.50mm |
| G | 18.50mm |
| H | 35.30mm |
| J | 10.30mm |
| K | 1/4-20 |
| L | 9.00mm |
| M | 15.50mm |
| N | 18.50mm |
| Weight | 0.023000 |
The drop-in lite panel mount block is made of nylon and can be used to mount a panel flush with a profile edge or on the profile surface. It has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profile ends are captivated. The block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The drop-in lite panel mount block is easy to use and simplifies the process of adding or removing plastic panels.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Nylon Process Injection Molded Color Black A 25.00mm B 13.00mm C 9.00mm D 25.00mm E 9.50mm F 12.50mm G 18.50mm H 35.30mm J 10.30mm K 1/4-20 L 9.00mm M 15.50mm N 18.50mm Weight 0.023000
-
- Description
The drop-in lite panel mount block is made of nylon and can be used to mount a panel flush with a profile edge or on the profile surface. It has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profile ends are captivated. The block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The drop-in lite panel mount block is easy to use and simplifies the process of adding or removing plastic panels.
-
CAD Files
-
CAD Files
-