Related Products
12055
15, 30, 40, & 45 Series Lite Panel Mount Block Spacer - 5mm Thick
15, 30, 40, & 45 Series Lite Panel Mount Block Spacer - 5mm Thick
The lite panel mount block spacer works with either the lite or drop-in lite panel mount block to increase its thickness and allow for offset panel mounting. It also reduces vibration and movement.
| ESD Safe | No |
| Series | 15 Series, 30 Series, 40 Series, 45 Series |
| Material | Nylon |
| Process | Injection Molded |
| Color | Black |
| A | 25.00mm |
| B | 6.50mm |
| C | 15.00mm |
| D | 18.00mm |
| E | 3.00mm |
| F | 7.00mm |
| G | 5.00mm |
| Weight | 0.005000 |
The lite panel mount block spacer works with either the lite or drop-in lite panel mount block to increase its thickness and allow for offset panel mounting. It also reduces vibration and movement.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 30 Series, 40 Series, 45 Series Material Nylon Process Injection Molded Color Black A 25.00mm B 6.50mm C 15.00mm D 18.00mm E 3.00mm F 7.00mm G 5.00mm Weight 0.005000
-
- Description
The lite panel mount block spacer works with either the lite or drop-in lite panel mount block to increase its thickness and allow for offset panel mounting. It also reduces vibration and movement.
-
CAD Files
-
CAD Files
-


