Related Products
-
Part No. 3061$0.391/4-20 x .500" Button Head Socket Cap Screw (BHSCS) -
Part No. 3405$0.531/4-20 x .625" Flat Head Socket Cap Screw (FHSCS)
My Wish Lists
()14165
15 & 40 Series 1/4-20 Standard Drop-in T-Nut
15 & 40 Series 1/4-20 Standard Drop-in T-Nut
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | 16.00mm |
| B | 7.90mm |
| C | 7.90mm |
| D (Thread) | 1/4-20 |
| E | 3.00mm |
| F | 4.70mm |
| G | 7.70mm |
| Weight | 0.008000 |
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Steel Finish Zinc Color Bright A 16.00mm B 7.90mm C 7.90mm D (Thread) 1/4-20 E 3.00mm F 4.70mm G 7.70mm Weight 0.008000
-
- Description
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
