Related Products
-
Part No. 75-3636$1.82M6 x 25.00mm Drop-In T-Slot Stud with Flanged Hex Nut -
Part No. 75-3633$1.82M6 x 20.00mm Drop-In T-Slot Stud with Flanged Hex Nut -
Part No. 75-3637$1.98M6 x 30.00mm Drop-In T-Slot Stud with Flanged Hex Nut
My Wish Lists
()
Last Added Items
You have no items in your wish list.
14156
M6 Flanged Hex Head Nut
M6 Flanged Hex Head Nut
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Grade | Class 8 |
| Finish | Zinc |
| Color | Blue |
| Thread Lock | No |
| A | 14.20mm |
| B | 10.00mm |
| C | M6 X 1.0 |
| D | 1.10mm |
| E | 3.10mm |
| F | 6.00mm |
| Weight | 0.008000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Grade Class 8 Finish Zinc Color Blue Thread Lock No A 14.20mm B 10.00mm C M6 X 1.0 D 1.10mm E 3.10mm F 6.00mm Weight 0.008000
-
-
CAD Files
-
CAD Files
-