Related Products
-
Part No. 12055$0.5815, 30, 40, & 45 Series Lite Panel Mount Block Spacer - 5mm Thick -
Part No. 12051$0.5815, 30, 40, & 45 Series Lite Panel Mount Block Spacer - 2mm Thick -
Part No. 12053$0.5815, 30, 40, & 45 Series Lite Panel Mount Block Spacer - 3mm Thick
My Wish Lists
()14148
20 Series Drop-in Lite Panel Mount Block
20 Series Drop-in Lite Panel Mount Block
The drop-in lite panel mount block is made of nylon and can be used to mount a panel flush with a profile edge or on the profile surface. It has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profile ends are captivated. The block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The drop-in lite panel mount block is easy to use and simplifies the process of adding or removing plastic panels.
The drop-in lite panel mount block is made of nylon and can be used to mount a panel flush with a profile edge or on the profile surface. It has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profile ends are captivated. The block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The drop-in lite panel mount block is easy to use and simplifies the process of adding or removing plastic panels.
| ESD Safe | No |
| Series | 20 Series |
| Material | Nylon |
| Process | Injection Molded |
| Color | Black |
| A | 15.70mm |
| B | 9.40mm |
| C | 8.10mm |
| D | 14.10mm |
| E | 4.50mm |
| F | 7.60mm |
| G | 12.60mm |
| H | 20.75mm |
| J | 5.05mm |
| K | M4 X 0.7 |
| L | 5.00mm |
| M | 9.00mm |
| N | 12.60mm |
| Weight | 0.006000 |
The drop-in lite panel mount block is made of nylon and can be used to mount a panel flush with a profile edge or on the profile surface. It has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profile ends are captivated. The block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The drop-in lite panel mount block is easy to use and simplifies the process of adding or removing plastic panels.
Product Specs
- Product Details
-
ESD Safe No Series 20 Series Material Nylon Process Injection Molded Color Black A 15.70mm B 9.40mm C 8.10mm D 14.10mm E 4.50mm F 7.60mm G 12.60mm H 20.75mm J 5.05mm K M4 X 0.7 L 5.00mm M 9.00mm N 12.60mm Weight 0.006000
-
- Description
The drop-in lite panel mount block is made of nylon and can be used to mount a panel flush with a profile edge or on the profile surface. It has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profile ends are captivated. The block is a cost-effective option that increases stability of the mounted panel while also reducing vibration. The drop-in lite panel mount block is easy to use and simplifies the process of adding or removing plastic panels.
-
CAD Files
-
CAD Files
-