Related Products
-
Part No. 75-3621$1.04Bolt Assembly: M8 x 16.00mm Black SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
14118
45 Degree Support Connector
45 Degree Support Connector
The 45 degree support connector provides a clean, flush connection and is typically used to reinforce a 90 degree connection. It requires minimal machining (an end tap to the support bar) and mounts using standard hardware. The 45 degree support connector is designed for use with 40mm by 40mm profiles. This connection lends itself to applications with heavy loads to minimize beam deflection. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 45 degree support connector provides a clean, flush connection and is typically used to reinforce a 90 degree connection. It requires minimal machining (an end tap to the support bar) and mounts using standard hardware. The 45 degree support connector is designed for use with 40mm by 40mm profiles. This connection lends itself to applications with heavy loads to minimize beam deflection. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Finish | Powder Coat |
| Color | Clear |
| A | 52.00mm |
| B | 40.00mm |
| C | 45° |
| D | 2.00mm |
| E | 8.00mm |
| F | 9.00mm |
| Weight | 0.468000 |
The 45 degree support connector provides a clean, flush connection and is typically used to reinforce a 90 degree connection. It requires minimal machining (an end tap to the support bar) and mounts using standard hardware. The 45 degree support connector is designed for use with 40mm by 40mm profiles. This connection lends itself to applications with heavy loads to minimize beam deflection. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8520 | 1 | M8 x 20.00mm Socket Head Cap Screw (SHCS) |
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3621 | 1 | Bolt Assembly: M8 x 16.00mm Black SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Finish Powder Coat Color Clear A 52.00mm B 40.00mm C 45° D 2.00mm E 8.00mm F 9.00mm Weight 0.468000
-
- Description
The 45 degree support connector provides a clean, flush connection and is typically used to reinforce a 90 degree connection. It requires minimal machining (an end tap to the support bar) and mounts using standard hardware. The 45 degree support connector is designed for use with 40mm by 40mm profiles. This connection lends itself to applications with heavy loads to minimize beam deflection. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

