Related Products
-
Part No. 3455$0.92Bolt Assembly: 5/16-18 x .750" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 75-3630$1.80Bolt Assembly: M8 x 20.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
My Wish Lists
()14103
15, 40, & 45 Series 4 Hole - Inside Corner Bracket with Dual Support
The 4 hole - inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. There are two adjacent holes on each side of the bracket. The dual supports provide additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. It requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| Series | 15 Series, 40 Series, 45 Series |
| Material | Zinc |
| Finish | Natural |
| A | 76.00mm |
| B | 76.00mm |
| C | n/a |
| D | 25.25mm |
| E | 19.00mm |
| F | 6.97mm |
| G | 21.50mm |
| H | 9.00mm |
| J | 29.50mm |
| K | 38.00mm |
| L | n/a |
| Weight | 0.578000 |
The 4 hole - inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. There are two adjacent holes on each side of the bracket. The dual supports provide additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. It requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3455 | 4 | Bolt Assembly: 5/16-18 x .750" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc | |
| 75-3627 | 4 | Bolt Assembly: M8 x 18.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc | |
| 75-3630 | 4 | Bolt Assembly: M8 x 20.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
Series 15 Series, 40 Series, 45 Series Material Zinc Finish Natural A 76.00mm B 76.00mm C n/a D 25.25mm E 19.00mm F 6.97mm G 21.50mm H 9.00mm J 29.50mm K 38.00mm L n/a Weight 0.578000
-
- Description
- The 4 hole - inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. There are two adjacent holes on each side of the bracket. The dual supports provide additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. It requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3455 4 Bolt Assembly: 5/16-18 x .750" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc 
75-3627 4 Bolt Assembly: M8 x 18.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc 
75-3630 4 Bolt Assembly: M8 x 20.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-
